IESNA:LM-63-2002
[TEST]P1363333
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2C-940-U-SL2-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 102W 90CRI 4000K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8293.2
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
1584.7 1784.6 1912.4 1907.7 1763.7 1633.5 1617.3 1691.6 1807.8 1975.1 2114.5 2272.6 2418.9 2581.6 2714.0 2816.3 2934.8 3039.4 
3092.8 3125.3 3150.9 3076.5 2811.6 2000.7 831.9 541.4 483.3 429.9 367.1 255.6 151.0 109.2 34.9 18.6 9.3 0.0 0.0 
1584.7 1759.0 1905.4 1903.1 1749.7 1633.5 1605.7 1677.7 1807.8 1954.2 2121.5 2265.6 2418.9 2583.9 2718.7 2823.3 2934.8 3046.3 
3106.7 3141.6 3174.1 3099.8 2827.9 2100.6 903.9 548.4 492.6 441.5 371.8 269.5 158.0 116.2 39.5 18.6 9.3 0.0 0.0 
1584.7 1759.0 1903.1 1912.4 1782.3 1649.8 1610.3 1666.1 1777.6 1935.6 2100.6 2247.0 2395.7 2537.4 2707.1 2800.0 2934.8 3058.0 
3148.6 3197.4 3236.9 3218.3 2992.9 2393.4 1187.4 576.3 506.6 467.1 418.3 353.2 202.2 146.4 90.6 55.8 23.2 2.3 0.0 
1584.7 1747.4 1884.5 1935.6 1833.4 1696.3 1631.2 1656.8 1740.4 1877.5 2028.6 2175.0 2314.4 2451.5 2614.1 2758.2 2872.1 3009.2 
3127.7 3222.9 3285.7 3374.0 3306.6 2890.6 2063.4 885.3 550.7 471.7 422.9 371.8 253.3 197.5 132.4 69.7 27.9 2.3 0.0 
1584.7 1735.8 1865.9 1951.9 1907.7 1789.2 1696.3 1666.1 1710.2 1803.2 1924.0 2054.1 2191.2 2326.0 2449.1 2604.8 2758.2 2904.6 
3048.7 3190.4 3315.9 3399.5 3499.4 3376.3 2920.9 1854.3 683.2 381.1 299.8 239.3 185.9 118.5 86.0 53.4 20.9 2.3 0.0 
1584.7 1714.9 1835.7 1940.3 1984.4 1926.3 1831.1 1754.4 1726.5 1768.3 1847.3 1944.9 2072.7 2191.2 2314.4 2432.9 2563.0 2748.9 
2897.6 3011.5 3106.7 3250.8 3418.1 3657.5 3690.0 3236.9 2184.3 804.0 316.0 204.5 144.1 97.6 62.7 39.5 18.6 4.6 0.0 
1584.7 1689.3 1803.2 1912.4 1996.0 2033.2 2010.0 1937.9 1879.9 1854.3 1875.2 1933.3 2019.3 2128.5 2242.3 2363.2 2486.3 2637.4 
2797.7 2948.7 3097.5 3253.1 3464.6 3803.9 4270.9 4449.8 3845.7 2583.9 1301.3 474.0 213.8 132.4 81.3 46.5 23.2 9.3 0.0 
1584.7 1661.4 1749.7 1847.3 1933.3 2012.3 2072.7 2123.8 2156.4 2191.2 2205.2 2233.0 2279.5 2349.2 2458.4 2593.2 2760.5 2948.7 
3132.3 3350.7 3573.8 3815.5 4129.2 4475.4 5044.7 5851.0 6122.9 5723.2 4968.0 3615.6 2223.8 1161.8 392.7 162.7 58.1 
16.3 0.0 
1584.7 1638.2 1700.9 1770.6 1835.7 1900.8 1961.2 2033.2 2119.2 2237.7 2372.5 2528.2 2683.8 2876.7 3102.1 3374.0 3666.8 
3994.4 4354.6 4698.5 5042.4 5390.9 5772.0 6215.8 6720.1 7431.1 8009.7 8611.5 8834.6 8211.9 7066.3 4907.6 
2479.4 794.7 83.7 20.9 0.0 
1584.7 1626.6 1684.7 1742.8 1803.2 1861.3 1907.7 1975.1 2056.4 2161.0 2295.8 2446.8 2609.5 2820.9 3069.6 3394.9 3731.8 4140.8 
4535.8 4949.4 5337.5 5732.5 6125.2 6555.1 7043.0 7610.0 7998.1 8737.0 9220.3 8853.2 7668.1 4933.2 2339.9 
508.9 76.7 20.9 0.0 
1584.7 1608.0 1642.8 1680.0 1714.9 1745.1 1773.0 1810.1 1865.9 1942.6 2037.9 2149.4 2274.9 2444.5 2669.9 2962.7 3288.0 3690.0 
4122.2 4566.0 4970.3 5344.4 5702.3 6064.8 6476.1 6701.5 6573.7 6922.2 7368.4 7340.5 6531.8 3687.7 1127.0 178.9 
51.1 23.2 0.0 
1584.7 1587.1 1603.3 1628.9 1642.8 1654.5 1661.4 1677.7 1705.6 1752.0 1814.8 1893.8 1979.8 2100.6 2263.3 2474.7 2711.7 3013.8 
3362.4 3715.6 4047.8 4345.3 4628.8 4914.6 5149.3 5165.5 4889.0 4951.7 4988.9 4663.6 4112.9 2486.3 769.1 106.9 
37.2 20.9 0.0 
1584.7 1568.5 1566.2 1568.5 1570.8 1559.2 1545.2 1529.0 1531.3 1540.6 1563.8 1589.4 1619.6 1668.4 1731.1 1817.1 1919.4 2028.6 2186.6 
2353.9 2521.2 2676.9 2827.9 2967.3 3053.3 2965.0 2658.3 2412.0 1898.4 1175.8 701.7 369.5 130.1 46.5 25.6 18.6 0.0 
1584.7 1540.6 1503.4 1466.2 1417.4 1361.7 1292.0 1219.9 1145.6 1050.3 952.7 831.9 687.8 557.7 457.8 395.0 364.8 341.6 327.6 
313.7 304.4 299.8 292.8 274.2 246.3 204.5 162.7 125.5 99.9 81.3 62.7 48.8 37.2 27.9 18.6 13.9 0.0 
1584.7 1508.1 1431.4 1347.7 1252.5 1134.0 996.9 827.2 641.3 481.0 371.8 320.7 295.1 274.2 260.3 251.0 244.0 234.7 225.4 213.8 
199.8 188.2 174.3 160.3 144.1 127.8 106.9 90.6 74.4 62.7 48.8 37.2 25.6 20.9 13.9 9.3 0.0 
1584.7 1484.8 1368.6 1233.9 1082.8 892.3 676.2 469.4 364.8 320.7 295.1 271.9 251.0 234.7 223.1 211.5 202.2 190.5 178.9 172.0 165.0 
158.0 151.0 137.1 120.8 106.9 95.3 83.7 69.7 53.4 37.2 25.6 18.6 13.9 9.3 7.0 0.0 
1584.7 1452.3 1294.3 1122.3 910.9 646.0 436.9 348.6 318.3 290.5 262.6 239.3 220.7 206.8 195.2 188.2 176.6 167.3 155.7 146.4 137.1 130.1 
120.8 113.9 104.6 95.3 83.7 67.4 53.4 37.2 27.9 20.9 16.3 9.3 7.0 4.6 0.0 
1584.7 1424.4 1233.9 1010.8 743.6 478.7 355.5 318.3 295.1 269.5 241.7 218.4 202.2 188.2 178.9 167.3 158.0 146.4 137.1 130.1 120.8 116.2 
109.2 102.2 95.3 86.0 72.0 58.1 46.5 37.2 27.9 18.6 11.6 7.0 4.6 4.6 0.0 
1584.7 1412.8 1187.4 924.8 615.8 395.0 332.3 306.7 283.5 255.6 230.0 211.5 195.2 181.2 169.6 160.3 148.7 139.4 127.8 118.5 111.5 104.6 97.6 
90.6 83.7 74.4 62.7 51.1 44.1 34.9 25.6 16.3 7.0 4.6 2.3 2.3 0.0 
1584.7 1391.9 1154.9 876.0 548.4 360.2 323.0 299.8 274.2 251.0 227.7 209.1 195.2 183.6 172.0 160.3 148.7 137.1 125.5 116.2 106.9 97.6 90.6 
83.7 74.4 62.7 51.1 41.8 34.9 27.9 18.6 11.6 4.6 2.3 2.3 0.0 0.0 
1584.7 1387.2 1140.9 829.6 508.9 355.5 320.7 297.4 274.2 253.3 230.0 213.8 202.2 190.5 174.3 162.7 153.4 141.7 127.8 116.2 106.9 97.6 88.3 
79.0 67.4 53.4 41.8 34.9 27.9 20.9 13.9 9.3 4.6 2.3 0.0 0.0 0.0 
1584.7 1382.6 1134.0 831.9 499.6 353.2 320.7 297.4 274.2 253.3 230.0 213.8 202.2 190.5 176.6 162.7 153.4 141.7 130.1 116.2 106.9 97.6 88.3 
79.0 67.4 53.4 39.5 34.9 27.9 18.6 13.9 7.0 2.3 2.3 0.0 0.0 0.0 
